Catalog navigation
CAD model selection
HELP_VARIABLE
Company
NSK Rolling Bearing
Description
RC
Bill of material
RC-040708
ORDER
Order number
RC-040708
FW
Inscribed circle diameter
6.350 mm
D
Outer Diameter
11.112 mm
C
Width
12.70 mm
TC
Torque Capacities
1.96 Nm
TC1
Torque Capacities
0.20 kgfm
MASS
Mass
3.6 g
MODH
Minimum Outside Diameters of Housing
16 mm
BGR1
Assembled Bearings (F.N.FH.BH)
B-45
BGR2
Assembled Bearings (FJ.J.FJH.JH)
J-45
Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031