您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
Deutsch
English (United Kingdom)
English (United States)
日本語
한국어
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
Deutsch
English (United Kingdom)
English (United States)
日本語
한국어
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
English
日本語
한국어
中文
中文
With Snap Ring (Open Type) NR
NSK Rolling Bearing
Rolling Bearings
Deep Groove Ball Bearings
Single-Row Deep Groove Ball Bearings
Powered by
CAD模型選擇
{nsk_rb/roller_bearings/deep_groove_bb/single_row_dgbb/with_snap_ring_nr_asmtab.prj},{NB=NSK_6011NR},{IDNR=},{STAN=-},{ORDER=6011NR},{SD=55},{X=55},{D=90},{DD=90},{B=18},{R=1.1},{DI1=66.00},{SDE1=79.00},{CR1=28300},{COR1=21200},{CR2=2880},{COR2=2170},{FO=15.3},{A=2.87},{BB=2.70},{DD1=86.79},{RO=0.60},{RN=0.5},{DD2=96.5},{F=2.46},{DAM1=61.5},{DA1=64.0},{DA2=83.5},{RA=1.0},{DX=98.0},{CY=5.0},{MASS=0.381},{SC=1},{PPATH=with_snap_ring_nr_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
STAN
Standard
ⁿ/ₐ
ORDER
Bearing No.
ⁿ/ₐ
SD
Inside Diameter
[mm]
D
Outside Diameter
[mm]
B
Width
[mm]
R
Chamfer Dimension
[mm]
CR1
Basic Dynamic Load Ratings
[N]
COR1
Basic Static Load Ratings
[N]
CR2
Basic Dynamic Load Ratings
[kgf]
COR2
Basic Static Load Ratings
[kgf]
FO
Factor
ⁿ/ₐ
A
Snap Ring Groove Dimension
[mm]
BB
Snap Ring Groove Dimension
[mm]
DD1
Snap Ring Groove Dimension
[mm]
RO
Snap Ring Groove Dimension
[mm]
RN
Snap Ring Groove Dimension
[mm]
DD2
Snap Ring Dimension
[mm]
F
Snap Ring Dimension
[mm]
DAM1
Abutment and Fillet Dimensions min.
[mm]
DA1
Abutment and Fillet Dimensions max.
[mm]
DA2
Abutment and Fillet Dimensions max.
[mm]
RA
Abutment and Fillet Dimensions max.
[mm]
DX
Abutment and Fillet Dimensions min.
[mm]
CY
Abutment and Fillet Dimensions max.
[mm]
MASS
Mass
[kg]
6900NR
-
6900NR
10
22
6
0.3
2700
1270
275
129
14.0
1.05
0.80
20.80
0.20
0.3
24.8
0.70
12.0
12.5
20.0
0.3
25.5
1.5
0.009
6000NR
-
6000NR
10
26
8
0.3
4550
1970
465
201
12.4
1.35
0.87
24.50
0.20
0.3
28.7
0.84
12.0
13.0
24.0
0.3
29.4
1.9
0.018
6200NR
-
6200NR
10
30
9
0.6
5100
2390
520
244
13.2
2.06
1.35
28.17
0.40
0.5
34.7
1.12
14.0
16.0
26.0
0.6
35.5
2.9
0.032
6300NR
-
6300NR
10
35
11
0.6
8100
3450
825
350
11.2
2.06
1.35
33.17
0.40
0.5
39.7
1.12
14.0
16.5
31.0
0.6
40.5
2.9
0.052
6901NR
-
6901NR
12
24
6
0.3
2890
1460
295
149
14.5
1.05
0.80
22.80
0.20
0.3
26.8
0.70
14.0
14.5
22.0
0.3
27.5
1.5
0.010
6001NR
-
6001NR
12
28
8
0.3
5100
2370
520
241
13.0
1.35
0.87
26.50
0.20
0.3
30.7
0.84
14.0
15.5
26.0
0.3
31.4
1.9
0.022
6201NR
-
6201NR
12
32
10
0.6
6800
3050
695
310
12.3
2.06
1.35
30.15
0.40
0.5
36.7
1.12
16.0
17.0
28.0
0.6
37.5
2.9
0.037
6301NR
-
6301NR
12
37
12
1.0
9700
4200
990
425
11.1
2.06
1.35
34.77
0.40
0.5
41.3
1.12
17.0
18.0
32.0
1.0
42.0
2.9
0.060
6902NR
-
6902NR
15
28
7
0.3
4350
2260
440
230
14.3
1.30
0.95
26.70
0.25
0.3
30.8
0.85
17.0
17.0
26.0
0.3
31.5
1.8
0.015
6002NR
-
6002NR
15
32
9
0.3
5600
2830
570
289
13.9
2.06
1.35
30.15
0.40
0.3
36.7
1.12
17.0
19.0
30.0
0.3
37.5
2.9
0.031
6202NR
-
6202NR
15
35
11
0.6
7650
3750
780
380
13.2
2.06
1.35
33.17
0.40
0.5
39.7
1.12
19.0
20.5
31.0
0.6
40.5
2.9
0.045
6302NR
-
6302NR
15
42
13
1.0
11400
5450
1170
555
12.3
2.06
1.35
39.75
0.40
0.5
46.3
1.12
20.0
22.5
37.0
1.0
47.0
2.9
0.083
6903NR
-
6903NR
17
30
7
0.3
4600
2550
470
260
14.7
1.30
0.95
28.70
0.25
0.3
32.8
0.85
19.0
19.5
28.0
0.3
33.5
1.8
0.017
6003NR
-
6003NR
17
35
10
0.3
6000
3250
610
330
14.4
2.06
1.35
33.17
0.40
0.3
39.7
1.12
19.0
21.5
33.0
0.3
40.5
2.9
0.041
6203NR
-
6203NR
17
40
12
0.6
9550
4800
975
490
13.2
2.06
1.35
38.10
0.40
0.5
44.6
1.12
21.0
23.5
36.0
0.6
45.5
2.9
0.067
6303NR
-
6303NR
17
47
14
1.0
13600
6650
1390
675
12.4
2.46
1.35
44.60
0.40
0.5
52.7
1.12
22.0
25.5
42.0
1.0
53.5
3.3
0.113
6804NR
-
6804NR
20
32
7
0.3
4000
2470
410
252
15.5
1.30
0.95
30.70
0.25
0.3
34.8
0.85
22.0
22.0
30.0
0.3
35.5
1.8
0.017
6904NR
-
6904NR
20
37
9
0.3
6400
3700
650
375
14.7
1.70
0.95
35.70
0.25
0.3
39.8
0.85
22.0
24.0
35.0
0.3
40.5
2.3
0.037
6004NR
-
6004NR
20
42
12
0.6
9400
5000
955
510
13.8
2.06
1.35
39.75
0.40
0.5
46.3
1.12
24.0
25.5
38.0
0.6
47.0
2.9
0.068
6204NR
-
6204NR
20
47
14
1.0
12800
6600
1300
670
13.1
2.46
1.35
44.60
0.40
0.5
52.7
1.12
25.0
26.5
42.0
1.0
53.5
3.3
0.107
6304NR
-
6304NR
20
52
15
1.1
15900
7900
1620
805
12.4
2.46
1.35
49.73
0.40
0.5
57.9
1.12
26.5
28.0
45.5
1.0
58.5
3.3
0.145
60/22NR
-
60/22NR
22
44
12
0.6
9400
5050
960
515
14.0
2.06
1.35
41.75
0.40
0.5
48.3
1.12
26.0
26.5
40.0
0.6
49.0
2.9
0.074
62/22NR
-
62/22NR
22
50
14
1.0
12900
6800
1320
695
13.5
2.46
1.35
47.60
0.40
0.5
55.7
1.12
27.0
29.5
45.0
1.0
56.5
3.3
0.119
63/22NR
-
63/22NR
22
56
16
1.1
18400
9250
1870
940
12.4
2.46
1.35
53.60
0.40
0.5
61.7
1.12
28.5
30.5
49.5
1.0
62.5
3.3
0.179
6805NR
-
6805NR
25
37
7
0.3
4500
3150
455
320
16.1
1.30
0.95
35.70
0.25
0.3
39.8
0.85
27.0
27.0
35.0
0.3
40.5
1.8
0.021
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Code
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
尺寸
2D
Code
+81
(0) 3-5961-5031