您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
Deutsch
English (United Kingdom)
English (United States)
日本語
한국어
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
Deutsch
English (United Kingdom)
English (United States)
日本語
한국어
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
English
日本語
한국어
中文
中文
NNU Tapered Bore
NSK Rolling Bearing
Rolling Bearings
Cylindrical Roller Bearings
Double-Row Cylindrical Roller Bearings
Powered by
CAD模型選擇
{nsk_rb/roller_bearings/cilindrical_rb/double_row_crb/nnu_tapered_b_asmtab.prj},{NB=NSK_NNU4934K},{IDNR=},{STAN=_},{ORDER=NNU4934K},{X=170},{SD=170},{DD=230},{D=230},{B=60},{R=2.0},{FW=187.0},{SDE1=209.4},{CR1=375000},{COR1=805000},{CR2=38500},{COR2=82000},{LG=2400},{LO=2800},{DA1=179.0},{DA2=186},{D1A=182},{DC=192},{DA3=221.0},{RA=2.0},{MASS=7.12},{SC=1},{PPATH=nnu_tapered_b_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
STAN
Standard
ⁿ/ₐ
ORDER
Bearing No.
ⁿ/ₐ
SD
Inside Diameter
[mm]
D
Outside Diameter
[mm]
B
Width
[mm]
R
Chamfer Dimension
[mm]
FW
Boundary Dimension
[mm]
CR1
Basic Dynamic Load Ratings
[N]
COR1
Basic Static Load Ratings
[N]
CR2
Basic Dynamic Load Ratings
[kgf]
COR2
Basic Static Load Ratings
[kgf]
LG
Limiting Speed Grease
[rpm]
LO
Limiting Speed Oil
[rpm]
DA1
Abutment and Fillet Dimensions min.
[mm]
DA2
Abutment and Fillet Dimensions max.
[mm]
D1A
Abutment and Fillet Dimensions min.
[mm]
DA3
Abutment and Fillet Dimensions min.
[mm]
RA
Abutment and Fillet Dimensions max.
[mm]
MASS
Mass
[kg]
NNU4920K
_
NNU4920K
100
140
40
1.1
112.0
155000
295000
15800
30000
4000
5000
106.5
111
108
133.5
1.0
1.90
NNU4921K
_
NNU4921K
105
145
40
1.1
117.0
161000
315000
16400
32000
3800
4800
111.5
116
113
138.5
1.0
1.99
NNU4922K
_
NNU4922K
110
150
40
1.1
122.0
167000
335000
17000
34000
3600
4500
116.5
121
118
143.5
1.0
2.07
NNU4924K
_
NNU4924K
120
165
45
1.1
133.5
183000
360000
18700
37000
3200
4000
126.5
133
128
158.5
1.0
2.85
NNU4926K
_
NNU4926K
130
180
50
1.5
144.0
274000
545000
27900
56000
3000
3800
138.0
143
140
172.0
1.5
3.85
NNU4928K
_
NNU4928K
140
190
50
1.5
154.0
283000
585000
28800
59500
2800
3600
148.0
153
150
182.0
1.5
4.09
NNU4930K
_
NNU4930K
150
210
60
2.0
167.0
350000
715000
36000
72500
2600
3200
159.0
166
162
201.0
2.0
6.39
NNU4932K
_
NNU4932K
160
220
60
2.0
177.0
365000
760000
37000
77500
2400
3000
169.0
176
172
211.0
2.0
6.76
NNU4934K
_
NNU4934K
170
230
60
2.0
187.0
375000
805000
38500
82000
2400
2800
179.0
186
182
221.0
2.0
7.12
NNU4936K
_
NNU4936K
180
250
69
2.0
200.0
480000
1020000
49000
104000
2200
2600
189.0
199
193
241.0
2.0
10.40
NNU4938K
_
NNU4938K
190
260
69
2.0
211.5
485000
1060000
49500
108000
2000
2600
199.0
211
203
251.0
2.0
10.90
NNU4940K
_
NNU4940K
200
280
80
2.1
223.0
570000
1220000
58000
124000
1900
2400
211.0
222
214
269.0
2.0
15.30
NNU4944K
_
NNU4944K
220
300
80
2.1
243.0
600000
1330000
61000
136000
1700
2200
231.0
242
234
289.0
2.0
16.60
NNU4948K
_
NNU4948K
240
320
80
2.1
263.0
625000
1450000
63500
148000
1600
2000
251.0
262
254
309.0
2.0
18.00
NNU4952K
_
NNU4952K
260
360
100
2.1
289.0
935000
2100000
95000
214000
1400
1800
271.0
288
275
349.0
2.0
31.10
NNU4956K
_
NNU4956K
280
380
100
2.1
309.0
960000
2230000
98000
227000
1300
1700
291.0
308
295
369.0
2.0
33.00
NNU4960K
_
NNU4960K
300
420
118
3.0
336.0
1230000
2870000
125000
293000
1200
1500
313.0
335
318
407.0
2.5
51.80
NNU4964K
_
NNU4964K
320
440
118
3.0
356.0
1260000
3050000
129000
310000
1100
1400
333.0
355
338
427.0
2.5
54.90
Code
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
尺寸
2D
Code
+81
(0) 3-5961-5031