您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
Deutsch
English (United Kingdom)
English (United States)
日本語
한국어
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
Deutsch
English (United Kingdom)
English (United States)
日本語
한국어
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
English
日本語
한국어
中文
中文
SNN Type/Shaft diameter 20-140mm
NSK Rolling Bearing
Rolling Bearings
Plummer Blocks
SNN Series Plummer Blocks
Powered by
CAD模型選擇
{nsk_rb/roller_bearings/plummer_blocks/snn_series_pb/snn_tsd_20_140_mm.prj},{NB=NSK_SNN613 2},{IDNR=},{ORDER=SNN613 2},{VERS=1},{MD=60},{D1=60},{SBBN=2313K},{AN=22313EAKE4},{AD=H2313X},{HON=SNN613},{PLB=SNN516-613},{D=140},{H=95},{J=260},{N=28},{N1=22},{A=130},{L=315},{L1=90},{A1=90},{H1=32},{H2=175},{G=58},{J1=244},{J2=52},{N2=18},{J3=15},{J4=15},{N3=12},{M=16},{T=M16},{TD=16},{TM=16},{ST=24},{K=10},{S=M20},{S1=20},{P=R 1/4},{PP=13.157},{MASS=10.200},{LRN=SR 140 x 10},{Q=1},{SC=1},{B=3},{OKO=1},{PLUG=2},{MD3=11},{POMER=3.3},{KOR=1.0},{ALF=10}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
D1
Shaft Diameter
[mm]
SBBN
Bearing-Ball
ⁿ/ₐ
AN
Bearing-Roller
ⁿ/ₐ
AD
Adapter
ⁿ/ₐ
HON
Housing Order No.
ⁿ/ₐ
PLB
Housing No.
ⁿ/ₐ
D
Diameter
[mm]
H
Length
[mm]
J
Length
[mm]
N
Length
[mm]
N1
Length
[mm]
A
Length
[mm]
L
Length
[mm]
A1
Length
[mm]
H1
Length
[mm]
H2
Length
[mm]
G
Length
[mm]
J1
Length
[mm]
J2
Length
[mm]
J3
Length
[mm]
J4
Length
[mm]
T
Nominal Diameter of Screw
[mm]
S
Nominal Diameter of Screw
[mm]
P
Thread for Plugs
ⁿ/ₐ
MASS
Mass
[kg]
LRN
Fixing Ring No.
ⁿ/ₐ
Q
Fixing Ring Qty.
ⁿ/ₐ
SNN505 1
20
1205K
-
H 205X
SNN505
SNN505
52
40
130
20
15
70
165
46
22
73
25
0
0
7
7
M10
M12
R 1/8
1.450
SR 52 x 5
2
SNN505 2
20
2205K
22205CKE4
H 305X
SNN505
SNN505
52
40
130
20
15
70
165
46
22
73
25
0
0
7
7
M10
M12
R 1/8
1.450
SR 52 x 7
1
SNN605 1
20
1305K
21305CDKE4
H 305X
SNN605
SNN506-605
62
50
150
20
15
80
185
52
22
88
32
0
0
8
8
M10
M12
R 1/8
2.000
SR 62 x 7,5
2
SNN605 2
20
2305K
-
H2305X
SNN605
SNN506-605
62
50
150
20
15
80
185
52
22
88
32
0
0
8
8
M10
M12
R 1/8
2.000
SR 62 x 8
1
SNN506 1
25
1206K
-
H 206X
SNN506
SNN506-605
62
50
150
20
15
80
185
52
22
88
32
0
0
8
8
M10
M12
R 1/8
2.000
SR 62 x 8
2
SNN506 2
25
2206K
22206CKE4
H 306X
SNN506
SNN506-605
62
50
150
20
15
80
185
52
22
88
32
0
0
8
8
M10
M12
R 1/8
2.000
SR 62 x 12
1
SNN606 1
25
1306K
21306CDKE4
H 306X
SNN606
SNN507-606
72
50
150
20
15
85
185
52
22
93
34
0
0
8
8
M10
M12
R 1/8
2.200
SR 72 x 7,5
2
SNN606 2
25
2306K
-
H2306X
SNN606
SNN507-606
72
50
150
20
15
85
185
52
22
93
34
0
0
8
8
M10
M12
R 1/8
2.200
SR 72 x 7
1
SNN507 1
30
1207K
-
H 207X
SNN507
SNN507-606
72
50
150
20
15
85
185
52
22
93
34
0
0
8
8
M10
M12
R 1/8
2.200
SR 72 x 8,5
2
SNN507 2
30
2207K
22207CKE4
H 307X
SNN507
SNN507-606
72
50
150
20
15
85
185
52
22
93
34
0
0
8
8
M10
M12
R 1/8
2.200
SR 72 x 11
1
SNN607 1
30
1307K
21307CDKE4
H 307X
SNN607
SNN508-607
80
60
170
20
15
90
205
60
25
107
39
160
34
9
9
M10
M12
R 1/8
2.900
SR 80 x 9
2
SNN607 2
30
2107K
-
H2307X
SNN607
SNN508-607
80
60
170
20
15
90
205
60
25
107
39
160
34
9
9
M10
M12
R 1/8
2.900
SR 80 x 8
1
SNN508 1
35
1208K
-
H 208X
SNN508
SNN508-607
80
60
170
20
15
90
205
60
25
107
39
160
34
9
9
M10
M12
R 1/8
2.900
SR 80 x 10,5
2
SNN508 2
35
2208K
22208CDKE4
H 308X
SNN508
SNN508-607
80
60
170
20
15
90
205
60
25
107
39
160
34
9
9
M10
M12
R 1/8
2.900
SR 80 x 8
2
SNN608 1
35
1308K
21308CDKE4
H 308X
SNN608
SNN510-608
90
60
170
20
15
95
205
60
25
113
41
160
34
9
9
M10
M12
R 1/8
3.100
SR 90 x 9
2
SNN608 2
35
2308K
22308CDKE4
H2308X
SNN608
SNN510-608
90
60
170
20
15
95
205
60
25
113
41
160
34
9
9
M10
M12
R 1/8
3.100
SR 90 x 8
1
SNN509 1
40
1209K
-
H 209X
SNN509
SNN509
85
60
170
20
15
90
205
60
25
111
30
160
34
9
9
M10
M12
R 1/8
3.000
SR 85 x 5,5
2
SNN509 2
40
2209K
22209CDKE4
H 309X
SNN509
SNN509
85
60
170
20
15
90
205
60
25
111
30
160
34
9
9
M10
M12
R 1/8
3.000
SR 85 x 7
1
SNN609 1
40
1309K
21309EAKE4
H 309X
SNN609
SNN511-609
100
70
210
24
18
100
255
70
28
129
44
200
40
10
10
M12
M16
R 1/8
4.800
SR 100 x 9,5
2
SNN609 2
40
2309K
22309CDKE4
H2309X
SNN609
SNN511-609
100
70
210
24
18
100
255
70
28
129
44
200
40
10
10
M12
M16
R 1/8
4.800
SR 100 x 8
1
SNN510 1
45
1210K
-
H 210X
SNN510
SNN510-608
90
60
170
20
15
95
205
60
25
113
41
160
34
9
9
M10
M12
R 1/8
3.100
SR 90 x 10,5
2
SNN510 2
45
2210K
22210CDKE4
H 310X
SNN510
SNN510-608
90
60
170
20
15
95
205
60
25
113
41
160
34
9
9
M10
M12
R 1/8
3.100
SR 90 x 9
2
SNN610 1
45
1310K
21310EAKE4
H 310X
SNN610
SNN512-610
110
70
210
24
18
110
255
70
30
134
48
200
40
10
10
M12
M16
R 1/8
5.400
SR 110 x 10,5
2
SNN610 2
45
2310K
22310EAKE4
H2310X
SNN610
SNN512-610
110
70
210
24
18
110
255
70
30
134
48
200
40
10
10
M12
M16
R 1/8
5.400
SR 110 x 8
1
SNN511 1
50
1211K
-
H 211X
SNN511
SNN511-609
100
70
210
24
18
100
255
70
28
129
44
200
40
10
10
M12
M16
R 1/8
4.800
SR 100 x 11,5
2
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Code
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
尺寸
2D
Code
+81
(0) 3-5961-5031