您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
Deutsch
English (United Kingdom)
English (United States)
日本語
한국어
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
Deutsch
English (United Kingdom)
English (United States)
日本語
한국어
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
English
日本語
한국어
中文
中文
V/C Type/Shaft diameter 35-85mm
NSK Rolling Bearing
Rolling Bearings
Plummer Blocks
Single-piece Plummer Blocks ( for bearings with adapter )
Powered by
CAD模型選擇
{nsk_rb/roller_bearings/plummer_blocks/single_piece_pb_adapter/vc_tsd_35_85_mm_adapter.prj},{NB=NSK_V120C60-0},{IDNR=},{VERS=2},{ORDER=V120C60-0},{D1=60},{PLB=V120C60-0},{SBBN=2213K},{AN=22213EAKE4},{AD=H 313X},{MD=60},{MD2=60},{DH7=120},{D=120},{HH11=85},{H=85},{J=230},{A=118},{L=275},{L1=65},{A1=80},{A3=50.0},{A30=50.0},{H1=30},{H2=165},{G=49},{T=M6},{T1=6},{ST=10},{KT1=4.0},{N=21},{N1=25},{S=M18},{S1=18},{MASS=10.1},{LRN=SR 120x9},{Q=2},{Y=32},{OS=GS 13},{FIXED=2},{MD3=8},{HN=64.40},{HN1=67.50},{SC=1},{X1=6}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
D1
Shaft Diameter
[mm]
PLB
Order number
ⁿ/ₐ
SBBN
Bearing-Ball
ⁿ/ₐ
AN
Bearing-Roller
ⁿ/ₐ
AD
Adapter-Numbers
ⁿ/ₐ
DH7
Diameter
[mm]
HH11
Height
[mm]
J
Length
[mm]
A
Length
[mm]
L
Length
[mm]
A1
Width
[mm]
A3
Length
[mm]
H1
Height
[mm]
H2
Height
[mm]
G
Length
[mm]
T
Nominal Diameter of Screw
[mm]
N
Length
[mm]
N1
Length
[mm]
S
Nominal Diameter of Screw
[mm]
MASS
Mass-Approx
[kg]
LRN
Locating Rings Nominal (Outside Diameter x Width)
ⁿ/ₐ
Q
Locating Rings Quantity
ⁿ/ₐ
Y
Length
[mm]
OS
Oil Seals
ⁿ/ₐ
V080C35-35
35
V080C35-35
2208K
22208EAKE4
H 308X
80
60
170
95
205
60
0.0
25
118
37
M6
16
20
M14
4.3
SR 80x7
2
0
GS 8
V080C35-0
35
V080C35-0
2208K
22208EAKE4
H 308X
80
60
170
95
205
60
40.5
25
118
37
M6
16
20
M14
4.3
SR 80x7
2
23
GS 8
V085C40-40
40
V085C40-40
2209K
22209EAKE4
H 309X
85
63
170
98
205
60
0.0
25
125
39
M6
16
20
M14
4.7
SR 85x8
2
0
GS 9
V085C40-0
40
V085C40-0
2209K
22209EAKE4
H 309X
85
63
170
98
205
60
42.5
25
125
39
M6
16
20
M14
4.7
SR 85x8
2
24
GS 9
V090C45-45
45
V090C45-45
2210K
22210EAKE4
H 310X
90
67
170
100
205
60
0.0
25
128
39
M6
16
20
M14
4.6
SR 90x8
2
0
GS 10
V090C45-0
45
V090C45-0
2210K
22210EAKE4
H 310X
90
67
170
100
205
60
42.5
25
128
39
M6
16
20
M14
4.6
SR 90x8
2
25
GS 10
V100C50-50
50
V100C50-50
2211K
22211EAKE4
H 311X
100
71
210
106
255
70
0.0
28
140
42
M6
16
23
M14
6.4
SR 100x8.5
2
0
GS 11
V100C50-0
50
V100C50-0
2211K
22211EAKE4
H 311X
100
71
210
106
255
70
47.0
28
140
42
M6
16
23
M14
6.4
SR 100x8.5
2
27
GS 11
V110C55-55
55
V110C55-55
2212K
22212EAKE4
H 312X
110
80
210
112
255
70
0.0
30
155
46
M6
21
25
M18
8.0
SR 110x9
2
0
GS 12
V110C55-0
55
V110C55-0
2212K
22212EAKE4
H 312X
110
80
210
112
255
70
47.0
30
155
46
M6
21
25
M18
8.0
SR 110x9
2
29
GS 12
V120C60-60
60
V120C60-60
2213K
22213EAKE4
H 313X
120
85
230
118
275
80
0.0
30
165
49
M6
21
25
M18
10.1
SR 120x9
2
0
GS 13
V120C60-0
60
V120C60-0
2213K
22213EAKE4
H 313X
120
85
230
118
275
80
50.0
30
165
49
M6
21
25
M18
10.1
SR 120x9
2
32
GS 13
V125C60-60
60
V125C60-60
-
22214EAKE4
H 314X
125
90
230
118
280
80
0.0
30
175
50
M6
21
25
M18
10.7
SR 125x9.5
2
0
GS 13
V125C60-0
60
V125C60-0
-
22214EAKE4
H 314X
125
90
230
118
280
80
50.0
30
175
50
M6
21
25
M18
10.7
SR 125x9.5
2
32
GS 13
V130C65-65
65
V130C65-65
2215K
22215EAKE4
H 315X
130
90
230
118
280
80
0.0
30
175
50
M6
21
25
M18
10.7
SR 130x9.5
2
0
GS 15
V130C65-0
65
V130C65-0
2215K
22215EAKE4
H 315X
130
90
230
118
280
80
50.0
30
175
50
M6
21
25
M18
10.7
SR 130x9.5
2
33
GS 15
V140C70-70
70
V140C70-70
2216K
22216EAKE4
H 316X
140
100
260
136
315
90
0.0
32
195
56
M8
25
30
M22
17.0
SR 140x11.5
2
0
GS 16
V140C70-0
70
V140C70-0
2216K
22216EAKE4
H 316X
140
100
260
136
315
90
58.0
32
195
56
M8
25
30
M22
17.0
SR 140x11.5
2
36
GS 16
V150C75-75
75
V150C75-75
2217K
22217EAKE4
H 317X
150
100
260
140
315
90
0.0
32
195
56
M8
25
30
M22
15.5
SR 150x10
2
0
GS 17
V150C75-0
75
V150C75-0
2217K
22217EAKE4
H 317X
150
100
260
140
315
90
60.0
32
195
56
M8
25
30
M22
15.5
SR 150x10
2
38
GS 17
V160C80-80
80
V160C80-80
2218K
22218EAKE4
H 318X
160
112
290
150
345
100
0.0
35
224
62
M8
25
30
M22
23.5
SR 160x11
2
0
GS 18
V160C80-0
80
V160C80-0
2218K
22218EAKE4
H 318X
160
112
290
150
345
100
65.0
35
224
62
M8
25
30
M22
23.5
SR 160x11
2
40
GS 18
V170C85-85
85
V170C85-85
2219K
22219EAKE4
H 319X
170
112
290
165
345
100
0.0
35
224
62
M8
25
30
M22
21.5
SR 170x9.5
2
0
GS 19
V170C85-0
85
V170C85-0
2219K
22219EAKE4
H 319X
170
112
290
165
345
100
72.5
35
224
62
M8
25
30
M22
21.5
SR 170x9.5
2
43
GS 19
Code
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
尺寸
2D
Code
+81
(0) 3-5961-5031